IESNA:LM-63-2002
[TEST]P1389593
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-750-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15740.2
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
102.2 132.0 276.7 745.1 1443.3 1979.8 2328.9 2686.5 3137.8 3661.5 4206.5 4938.8 5709.4 6428.9 7135.7 7774.3 8212.8 8366.1 
8327.8 8017.0 7625.3 7067.5 6539.6 6658.8 7208.0 7850.9 8208.6 8251.1 8170.3 8068.1 7382.6 6352.3 4159.6 404.5 
110.7 55.3 38.3 0.0 
102.2 132.0 293.8 736.6 1400.7 1984.0 2345.9 2669.5 3116.5 3623.2 4215.0 4896.2 5662.6 6450.2 7152.7 7782.8 8195.8 8349.1 
8302.2 8029.8 7612.5 7063.3 6582.2 6654.6 7212.3 7812.6 8204.3 8268.2 8178.8 8059.6 7438.0 6382.1 4342.7 
476.8 110.7 55.3 42.6 0.0 
102.2 132.0 268.2 715.3 1328.4 1941.4 2286.3 2631.2 3065.4 3597.6 4176.7 4866.4 5560.4 6271.4 6867.4 7416.7 7863.7 8106.4 
8149.0 7970.1 7663.6 7344.3 7059.0 6956.8 7276.2 7868.0 8315.0 8506.6 8489.6 8417.2 7961.6 7016.5 5458.2 
1111.2 119.2 68.1 51.1 0.0 
102.2 127.7 238.4 625.9 1221.9 1771.1 2252.2 2609.9 2993.1 3546.5 4117.1 4772.7 5479.5 6130.9 6692.9 7127.2 7510.3 7872.2 
8144.7 8212.8 8119.2 7982.9 7902.0 7910.5 8059.6 8476.8 8945.1 9285.7 9370.9 9362.4 9021.8 8268.2 6714.2 
2490.7 132.0 85.2 68.1 0.0 
102.2 123.5 208.6 472.6 992.0 1562.5 2077.7 2512.0 2899.4 3367.7 3959.5 4593.9 5253.8 5913.7 6552.4 7025.0 7391.1 7676.4 
7940.3 8119.2 8285.2 8323.5 8357.6 8425.7 8574.7 8851.5 9243.2 9575.2 9681.7 9720.0 9439.0 8366.1 6744.0 
4368.3 195.8 110.7 85.2 0.0 
102.2 123.5 187.3 400.2 851.5 1400.7 1954.2 2422.6 2805.7 3261.3 3785.0 4449.1 5130.4 5803.1 6445.9 6965.4 7306.0 7557.2 
7748.8 7914.8 8063.8 8200.1 8323.5 8468.3 8672.6 8932.4 9307.0 9643.4 9754.1 9745.5 9247.4 8136.2 6939.8 
4887.7 583.3 123.5 97.9 0.0 
102.2 119.2 178.8 336.3 715.3 1213.4 1758.4 2273.5 2699.3 3137.8 3627.4 4270.3 4896.2 5526.3 6186.2 6714.2 7135.7 7352.8 
7493.3 7650.8 7816.9 7978.7 8170.3 8387.4 8587.5 8877.0 9238.9 9579.5 9664.7 9545.4 8860.0 7893.5 6948.3 
4981.3 1153.8 144.8 110.7 0.0 
102.2 119.2 149.0 238.4 425.8 808.9 1264.5 1728.6 2273.5 2758.9 3218.7 3674.3 4210.7 4798.3 5398.6 6015.9 6552.4 6914.3 7169.7 
7369.8 7565.7 7736.0 7919.1 8085.1 8246.9 8417.2 8711.0 8979.2 8940.9 8787.6 8178.8 7510.3 6403.4 4913.2 
2924.9 204.4 149.0 0.0 
102.2 115.0 127.7 161.8 238.4 378.9 647.1 1000.5 1400.7 1860.6 2341.7 2844.0 3342.2 3819.0 4308.6 4815.3 5373.0 5858.4 6348.0 
6752.5 7097.3 7391.1 7672.1 7914.8 8123.4 8306.5 8378.9 8315.0 8157.5 7978.7 7442.2 6765.3 5547.6 4151.1 2678.0 
791.9 183.1 0.0 
102.2 110.7 115.0 127.7 144.8 178.8 234.2 319.3 447.0 655.7 928.1 1243.2 1596.6 1945.7 2375.7 2797.2 3278.3 3806.3 4364.0 4968.6 5581.7 
6139.4 6620.5 7007.9 7365.6 7633.8 7791.3 7791.3 7595.5 7386.9 6305.4 4325.7 2213.9 1051.6 540.7 187.3 178.8 0.0 
102.2 106.4 106.4 106.4 110.7 110.7 115.0 123.5 136.2 153.3 174.6 204.4 234.2 272.5 323.6 391.7 472.6 574.8 715.3 906.9 1170.8 1528.5 2056.4 
2699.3 3550.8 4423.6 5049.5 5151.6 4713.1 4193.7 3014.4 2077.7 1370.9 740.8 255.5 46.8 12.8 0.0 
102.2 102.2 102.2 102.2 97.9 97.9 97.9 93.7 97.9 97.9 102.2 106.4 110.7 115.0 115.0 119.2 123.5 132.0 140.5 157.5 187.3 221.4 293.8 421.5 655.7 
1072.9 1656.2 2052.1 1830.7 1537.0 796.2 387.4 170.3 59.6 29.8 17.0 8.5 0.0 
102.2 102.2 97.9 93.7 89.4 85.2 80.9 80.9 76.6 76.6 76.6 76.6 72.4 72.4 68.1 63.9 59.6 51.1 51.1 46.8 46.8 46.8 46.8 42.6 38.3 42.6 
46.8 51.1 51.1 42.6 25.5 21.3 12.8 12.8 8.5 8.5 8.5 0.0 
102.2 97.9 89.4 80.9 76.6 68.1 63.9 59.6 55.3 51.1 46.8 42.6 34.1 29.8 25.5 17.0 12.8 12.8 8.5 8.5 8.5 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 4.3 4.3 
4.3 4.3 8.5 8.5 0.0 
102.2 89.4 80.9 72.4 68.1 59.6 55.3 46.8 38.3 34.1 25.5 21.3 17.0 12.8 8.5 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
4.3 8.5 0.0 
102.2 89.4 76.6 68.1 59.6 51.1 42.6 34.1 21.3 17.0 12.8 8.5 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
8.5 0.0 
102.2 85.2 72.4 59.6 51.1 42.6 29.8 21.3 12.8 8.5 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
4.3 0.0 
102.2 80.9 68.1 59.6 46.8 34.1 25.5 17.0 8.5 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 
0.0 
102.2 80.9 68.1 55.3 46.8 29.8 21.3 12.8 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
0.0 
102.2 85.2 68.1 55.3 46.8 29.8 21.3 12.8 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
102.2 85.2 68.1 55.3 46.8 29.8 21.3 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
102.2 85.2 68.1 55.3 46.8 34.1 25.5 17.0 12.8 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
